IESNA:LM-63-2002
[TEST]P939530
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6312
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
575.8 572.2 564.6 558.1 556.4 557.1 559 562.7 565.9 566.9
567.3 572.2 582.3 599.1 627 666.3 714.2 772 845.8 933.7
1033.5 1155.5 1303.5 1471.8 1652.9 1847.4 2034.1 2121 1993.7 1540.7
838.2 236.5 72.5 43 24.6 10.2 0
575.8 573.8 565.9 559.4 557.7 558.1 560 563.6 566.6 567.6
568.2 573.5 583.3 601 628.3 668 716.5 774.6 850.4 938.3
1041.3 1167 1320.9 1485.5 1669.9 1869.4 2052.1 2130.9 1973.7 1506.2
799.2 221.8 70.2 39.4 23 9.2 0
575.8 573.2 565.6 558.7 555.8 556.1 557.1 559 560.4 561.7
563.6 569.2 579.7 596.5 624 660.4 707 762.1 833.3 920.3
1028.9 1164.7 1324.1 1501.3 1685 1879.9 2064 2159.8 2043.3 1627
965.9 356.3 95.1 47.2 27.9 10.8 0
575.8 571.8 564.6 557.1 553.1 552.2 552.8 553.1 553.1 555.4
558.7 565 575.5 591.9 615.5 650.3 696.5 752.9 824.1 910.8
1028.2 1168.6 1347.8 1549.5 1756.2 1959 2148.3 2255.2 2196.2 1888.4
1296.6 627.3 189 68.9 33.5 10.5 0
575.8 571.8 565 557.1 552.2 551.2 551.8 551.8 551.8 554.5
560.4 565.9 574.8 588.9 610.2 642.4 689 747 818.6 909.8
1030.2 1190.6 1397.6 1642.7 1894.7 2120.4 2302.5 2418 2431.7 2274.3
1813.6 1090.9 463.2 118.1 39.7 9.2 0
575.8 570.9 564 556.1 550.8 549.9 550.8 552.2 552.2 554.8
561 565.6 572.5 587.6 610.2 642.4 687.7 747 819.9 916
1041.7 1214.2 1445.9 1728.3 2015.1 2264.1 2446.5 2582.3 2665.7 2612.5
2264.4 1589.9 761.5 239.2 50.9 11.8 0
575.8 571.8 564.6 556.4 551.2 549.9 550.5 551.8 551.8 554.5
560.4 566.6 575.5 589.9 612.2 645 690.9 748.7 820.9 912.1
1032.5 1193.2 1401.2 1642.7 1892 2122.7 2313 2445.5 2463.2 2290
1855.3 1132.9 445.2 114.8 33.1 8.9 0
575.8 572.5 565.6 557.4 552.2 550.8 551.8 552.8 553.8 556.4
560.7 567.6 578.7 595.5 619.4 652.6 699.5 756.6 827.7 917
1035.1 1184 1364.2 1560.7 1761.8 1964.9 2157.5 2265.4 2191.6 1903.2
1333.6 641.1 191.3 71.8 34.1 10.5 0
575.8 573.5 566.3 558.4 554.1 553.5 554.8 557.4 559.7 562
565 570.9 582.3 600.4 627.3 664.4 710.6 766.7 836.9 921.9
1029.5 1163 1319.5 1490.5 1668.9 1861.9 2051.5 2147 2046.6 1702.1
1075.4 422.6 121.1 57.7 30.8 12.5 0
575.8 574.1 566.6 558.7 555.1 554.8 557.1 561.7 565.6 567.9
570.2 576.1 586.9 605.3 633.5 673.2 721.8 780.5 852.7 940
1041 1166.7 1311.3 1473.7 1646.3 1837.6 2019.7 2091.2 1956 1518.4
832 250.7 76.4 38.7 20.7 8.2 0
575.8 573.8 566.6 558.7 555.1 555.1 557.4 561.7 565.9 567.9
569.9 574.8 586 603.3 631.2 669.9 718.2 779.5 852 934.7
1034.1 1154.5 1298.5 1461.9 1626.6 1817.9 2003.9 2091.8 1977.7 1564
886.1 278.5 80.7 42 21.7 7.5 0
